Multi Function Clip Conduit Hanger

Southwire #: APS Model #: APS

Multi function clip conduit hangers attached to #12 wires through 3/8" rods and allows attachment of hangers such as bridle rings through #10-24 or 1/4"-20 holes

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Design allows installer versatile means of support off hanging rod or wire
  • Black spring steel
  • UL Listed
  • Mounting: #10-24 & 1/4"-20
  • Attached To: #12 WIRE TO 3/8" ROD

Specifications

measurement
imperial metric
Stock # APS APS
Model # APS APS
UPC # 785592983053 785592983053
Product Height 3.5 8.89 inch cm
Product Width 5.63 14.30 inch cm
Product Weight 0.25 0.11 lbs kg
Material Black Spring Steel Black Spring Steel
Standard Package 50 50

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;