Insulated Cable Staple

Southwire #: 30V-2 Model #: 30V-2

Secures and protects non-metallic BX, MC, AC & UF cable

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Accepts ROMEX NMSC
  • Steel nail
  • Plastic insulator protects cable
  • Size: 1/2" X 1"
  • For Wire Sizes: #14/2 OR #12/2
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 30V-2 30V-2
Model # 30V-2 30V-2
UPC # 784297130588 784297130588
Product Height 0.439 1.12 inch cm
Product Width 0.439 1.12 inch cm
Product Weight 0.005 0.00 lbs kg
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;