Hammer On Flange Clip Side Mount for 1/8 to 1/4" Flange

Southwire #: BCX18 Model #: BCX18

Hammer on flange clip provides an attachment for ceiling grid wire, s-hooks, chain, aircraft cable and a variety of other assemblies that need to be hung from structural beams.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 1/4" diameter hanging hole
  • Sharp teeth bite on beam edge to ensure secure installation
  • Zinc plated spring steel
  • Fits Beam Flange Thickness: 1/8" TO 1/4"
  • Static Load: 200

Specifications

measurement
imperial metric
Stock # BCX18 BCX18
Model # BCX18 BCX18
UPC # 785592123534 785592123534
Product Height 0.09 0.23 inch cm
Product Width 0.09 0.23 inch cm
Product Weight 0.05 0.02 lbs kg
Material Zinc Plated Spring Steel Zinc Plated Spring Steel
Standard Package 50 50

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;