Flange & 1/4-20 W/ 1/4" Thread On Beam Clamp, 5/16" To 1/2", 100 Pack

Southwire #: BC516ST Model #: BC516ST

Spring steel thread impression hammer on beam clamps are used to suspend boxes, fixtures and bridle rings to beam flanges. Pre-attached 1/4"-20 threaded stud

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Economical alternative to traditional, light duty beam clamps
  • Sharp teeth bite on beam edge to ensure secure installation
  • Black spring steel
  • UL Listed
  • Fits Beam Flange Thickness: 15/16 TO 1/2"
  • Hole Thread: 1/4"-20
  • UL, CUL

Specifications

measurement
imperial metric
Stock # BC516ST BC516ST
Model # BC516ST BC516ST
UPC # 785592983381 785592983381
Product Height 0.06 0.15 inch cm
Product Width 0.04 0.10 inch cm
Product Weight 0.5 0.23 lbs kg
Material Black Spring Steel Black Spring Steel
Standard Package 100 100
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 69ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;