Conduit Hangers

Southwire #: 2-CH Model #: 2-CH

Secures EMT or Rigid/IMC conduit to threaded rod, insulated supports, or mounting surface

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 3/8" - 2" self threading (no nut required)
  • Bolt not included with this series Zinc plated steel
  • UL Listed (3/8" to 2" only)
  • EMT Size: 1"
  • Rigid Size: 1"

Specifications

measurement
imperial metric
Stock # 2-CH 2-CH
Model # 2-CH 2-CH
UPC # 784297150227 784297150227
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 45ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;