Conduit Hangers W/Bolt

SKU: 8-WBA Model: 8-WBA

ZINC PLATED STEEL

Download Category Specifications:
Excel Table

Features & Benefits

  • EMT Size: 3-1/2"
  • Rigid Size: 3-1/2"

Specifications

measurement
imperial metric
Stock # 8-WBA 8-WBA
Model # 8-WBA 8-WBA
UPC # 784297150692 784297150692
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;