Conduit Hangers W/Bolt

Southwire #: 9-WBA Model #: 9-WBA

ZINC PLATED STEEL

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • EMT Size: 4"
  • Rigid Size: 4"

Specifications

measurement
imperial metric
Stock # 9-WBA 9-WBA
Model # 9-WBA 9-WBA
UPC # 784297150708 784297150708
Product Height 3.614 9.18 inch cm
Product Width 3.614 9.18 inch cm
Product Weight 0.518 0.23 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;