Clip-it™ Conduit Clips - Mc/Ac Cable Channel Clip

Southwire #: MAG840 Model #: MAG840

Snap Clip into Channel Strip or Center Strud Strap, and snap your cables into place

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Clip-it keeps cable runs orgainized and tidy
  • Fits MC/AC cable 12/2 thru 10/3
  • Fits 1/2" thru 1" PVC, Rigid and EMT conduit
  • Plenum rated
  • Suitable for indoor use only
  • No load rating
  • Max. operating temperature rated at 80 deg. C
  • Polycarbonate

Specifications

measurement
imperial metric
Stock # MAG840 MAG840
Model # MAG840 MAG840
UPC # 784297017896 784297017896
Product Height 1.2 3.05 inch cm
Product Width 0.06 0.15 inch cm
Product Weight 0.015 0.01 lbs kg
Material Plastic Plastic
California Prop 65 Yes Yes

Resources

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;