Bridle Ring 1-1/4" Loop 1/4-20 Machine Screw Threaded Leg, 100 Pack

Southwire #: BR-125 Model #: BR-125

Threaded bridle rings are used to support communications cables and other low voltage wires. Southwire bridle rings allow a quick and inexpensive way to support non data sensitive wires and cables from structural members

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Zinc plated steel or 316 stainless steel
  • UL Listed
  • Loop Size: 1-1/4"
  • Leg Thread: 1/4"- 20
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # BR-125 BR-125
Model # BR-125 BR-125
UPC # 785592555113 785592555113
Product Height 0.84 2.13 inch cm
Product Width 1.71 4.34 inch cm
Product Weight 0.07 0.03 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
Cat 5E Cable Capacity 30 30
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;