Beam Clamp W/ 13/16" Jaw Opening & 3/8-16 Threaded, 50 Pack

Southwire #: MBC-3816EV Model #: MBC-3816EV

MALL BEAM CLMP 3/8-16 ECON

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tapped holes on side and bottom
  • Zinc plated malleable iron
  • UL Listed
  • Jaw Opening: 13/16"
  • Hole Thread: 3/8"-16
  • Static Load: 900

Specifications

Stock # MBC-3816EV MBC-3816EV
Model # MBC-3816EV MBC-3816EV
UPC # 785592991164 785592991164
Product Height 0.09 0.23 inch cm
Product Width 0.11 0.28 inch cm
Product Weight 0.205 0.09 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;