Beam Clamp 3/4" Jaw W/ 10-24 & 1/4-20 Thread Impression Ss, 100 Pack

Southwire #: BC1 Model #: BC1

Light duty beam clamp supports loads from structural beams

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 10-24 and 1/4"-20 thread impressions
  • Sharp teeth that bite into beam surfaces to protect against slippage
  • Black spring steel
  • UL Listed
  • Holes Back & Bottom: 10-24 & 1/4"-20 PLUS 3/8" HOLE
  • Jaw Opening: 3/4"

Specifications

measurement
imperial metric
Stock # BC1 BC1
Model # BC1 BC1
UPC # 785592983220 785592983220
Product Height 1.38 3.51 inch cm
Product Width 0.06 0.15 inch cm
Product Weight 0.06 0.03 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 100 100
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;