699 1/4 Rigid 1-Hole Strap

Southwire #: 699 Model #: 699

Used to secure AC/MC cable in surface mount applications

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Zinc plated steel
  • Trade Size: 1/4"
  • UL, CUL, RoHS Compliant

Specifications

Stock # 699 699
Model # 699 699
UPC # 784297120695 784297120695
Product Height 0.5 1.27 inch cm
Product Width 0.38 0.97 inch cm
Product Weight 0.013 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 1000 1000
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;