698 3/8 Ac/Mc 1-Hole Strap

SKU: 698 Model: 698

Used to secure AC/MC cable in surface mount applications

Download Category Specifications:
Excel Table

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Zinc plated steel
  • Trade Size: 3/8"
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 698 698
Model # 698 698
UPC # 784297018756 784297018756
Product Height 0.5 1.27 inch cm
Product Width 0.5 1.27 inch cm
Product Weight 0.012 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 1000 1000
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;