5/8 X 1/2 Nylon Cable Clamp

SKU: 1735 Model: 1735

Used to secure cable or tubing in surface mount applications

Download Category Specifications:
Excel Table

Features & Benefits

  • Non-conductive, non-corrosive, resistant to fuels, lubricants and common chemicals
  • Nylon, natural white
  • Trade Size: 5/8" X 1/2"
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 1735 1735
Model # 1735 1735
UPC # 784297124358 784297124358
Product Height 0.896 2.28 inch cm
Product Width 0.896 2.28 inch cm
Product Weight 0.005 0.00 lbs kg
Material Nylon Nylon
Standard Package 1000 1000
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;