5/8-11 C Style Malleable Iron Beam Clamp For Heavy Vertical Loads

Southwire #: MCC-5811 Model #: MCC-5811

5/8-11 C STYLE BEAM CLP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron construction
  • Jaw Opening: 3/4"
  • Hole Thread: 5/8"-11
  • UL, CUL, RoHS Compliant

Specifications

Stock # MCC-5811 MCC-5811
Model # MCC-5811 MCC-5811
UPC # 785592521156 785592521156
Product Height 0.19 0.48 inch cm
Product Width 0.16 0.41 inch cm
Product Weight 0.54 0.24 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 25 25

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;