4 Square Box Hanger With Conduit Clips And Rod/Wire Clip, For 1/2 Or 3/4" EMT And #12 Wire Thru 1/4" Rod

Southwire #: BCRC Model #: BCRC

Hanger assembly allows the installer to mount boxes and conduit hangers from a drop wire or threaded rod

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Design eliminates the need for offset conduit bending
  • Pre-attached snap-lock conduit hangers support EMT from drop rod.
  • For use with 4" square boxes
  • Works with #12 wire through 1/4" all threaded rod
  • Zinc plated steel
  • For Conduit Size: 1/2" & 3/4"
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # BCRC BCRC
Model # BCRC BCRC
UPC # 785592122889 785592122889
Product Height 0.23 0.58 inch cm
Product Width 0.41 1.04 inch cm
Product Weight 0.3 0.14 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 25 25
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;