3/8-16 QUICK SHOT THREADED ROD HANGER

Southwire #: TRH-3816 Model #: TRH-3816

Quick shot threaded rod hanger is used to suspend all threaded rods quickly and easily to any overhead structure

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Included pre-set concrete nail
  • Hole Thread: 3/8"-16
  • UL, CUL, RoHS Compliant

Specifications

Stock # TRH-3816 TRH-3816
Model # TRH-3816 TRH-3816
UPC # 785592140197 785592140197
Product Height 1.25 3.18 inch cm
Product Width 0.75 1.91 inch cm
Product Weight 0.035 0.02 lbs kg
Standard Package 100 100
California Prop 65 Yes Yes
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;