3/4 Malleable Clamp Back

SKU: 1171 Model: 1171

Used to provide space between conduit and mounting surface

Download Category Specifications:
Excel Table

Features & Benefits

  • For use with malleable or aluminum straps
  • Zinc plated malleable iron
  • cULus Listed
  • Rigid Size: 3/4"

Specifications

measurement
imperial metric
Stock # 1171 1171
Model # 1171 1171
UPC # 784297112010 784297112010
Product Height 1.237 3.14 inch cm
Product Width 1.237 3.14 inch cm
Product Weight 0.122 0.06 lbs kg
Material Malleable Iron Malleable Iron
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;