3/4 EMT 2-Hole Strap

SKU: 1125 Model: 1125

Used to secure EMT conduit in surface mount applications

Download Category Specifications:
Excel Table

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel or 316 stainless steel
  • cULus Listed
  • EMT Size: 3/4"
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 1125 1125
Model # 1125 1125
UPC # 784297111259 784297111259
Product Height 1.016 2.58 inch cm
Product Width 1.016 2.58 inch cm
Product Weight 0.022 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;