2 Rigid 2-Hole Strap

SKU: 129 Model: 129

Used to secure Rigid/IMC conduit in surface mount applications

Download Category Specifications:
Excel Table

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel, pregalv steel or 316 stainless steel
  • cULus Listed
  • Rigid Size: 2"
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 129 129
Model # 129 129
UPC # 784297121296 784297121296
Product Height 2.047 5.20 inch cm
Product Width 2.047 5.20 inch cm
Product Weight 0.117 0.05 lbs kg
Material Pregalvanized Steel Pregalvanized Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;