2 IN. LOOPED CABLE HARNESS FOR WALL MOUNT 1/4-20 THREADED STUD SIZE

Southwire #: CAT200-WM Model #: CAT200-WM

Wall mount G Hook cable supports can be attached to a wide variety of wall surfaces and are a cost effective alternative to J-Hooks. G Hooks provide support to sensitive voice and data cables without causing stress

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Smooth cable surfaces
  • .28" diameter mounting hole
  • UL and cULus Listed
  • Loop Size: 2"

Specifications

Stock # CAT200-WM CAT200-WM
Model # CAT200-WM CAT200-WM
UPC # 785592112705 785592112705
Product Height 2.0 5.08 inch cm
Product Width 2.0 5.08 inch cm
Product Weight 0.05 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
Standard Package 50 50
Cat 5E Cable Capacity 71 71
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;