2-1/2 2-Hole Pipe Strap

Southwire #: 130 Model #: 130

Used to secure Rigid/IMC conduit in surface mount applications

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel, pregalv steel or 316 stainless steel
  • cULus Listed
  • Rigid Size: 2-1/2"
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 130 130
Model # 130 130
UPC # 784297121302 784297121302
Product Height 2.668 6.78 inch cm
Product Width 2.668 6.78 inch cm
Product Weight 0.165 0.07 lbs kg
Material Pregalvanized Steel Pregalvanized Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;