1 RIGID 2-HOLE STRAP

Southwire #: 126 Model #: 126

1 RIGID 2-HOLE STRAP

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • Zinc plated steel, pregalv steel or 316 stainless steel
  • cULus Listed
  • Rigid Size: 1"
  • UL, CUL

Specifications

Stock # 126 126
Model # 126 126
UPC # 784297121265 784297121265
Product Height 1.379 3.50 inch cm
Product Width 1.379 3.50 inch cm
Product Weight 0.043 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;