1 EMT 1-Hole Strap

Southwire #: 1703 Model #: 1703 In Stock

Used to secure EMT conduit in surface mount applications

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • UL Listed (1/2" through 1")
  • Zinc plated steel or 316 stainless steel
  • EMT Size: 1"
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 1703 1703
Model # 1703 1703
UPC # 784297110931 784297110931
Product Height 0.8 2.03 inch cm
Product Width 0.8 2.03 inch cm
Product Weight 0.052 0.02 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 64ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;