1/4 X 3/8 Nylon Cable Clamp

SKU: 1722 Model: 1722

Used to secure cable or tubing in surface mount applications

Download Category Specifications:
Excel Table

Features & Benefits

  • Non-conductive, non-corrosive, resistant to fuels, lubricants and common chemicals
  • Nylon, natural white
  • Trade Size: 1/4" X 3/8"
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 1722 1722
Model # 1722 1722
UPC # 784297124228 784297124228
Product Height 0.91 2.31 inch cm
Product Width 0.91 2.31 inch cm
Product Weight 0.003 0.00 lbs kg
Material Nylon Nylon
Standard Package 1000 1000
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;