1/2 X 3/8 Nylon Cable Clamp

SKU: 1726 Model: 1726

Used to secure cable or tubing in surface mount applications

Download Category Specifications:
Excel Table

Features & Benefits

  • Non-conductive, non-corrosive, resistant to fuels, lubricants and common chemicals
  • Nylon, natural white
  • Trade Size: 1/2" X 3/8"
  • UL, CUL, RoHS Compliant

Specifications

measurement
imperial metric
Stock # 1726 1726
Model # 1726 1726
UPC # 784297124266 784297124266
Product Height 0.918 2.33 inch cm
Product Width 0.918 2.33 inch cm
Product Weight 0.004 0.00 lbs kg
Material Nylon Nylon
Standard Package 1000 1000
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;