1/2 Rigid 1-Hole Strap

SKU: 701 Model: 701

Used to secure Rigid/IMC conduit in surface mount applications

Download Category Specifications:
Excel Table

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature * 2-1/2" through 4" suitable for EMT conduit
  • Zinc plated steel or 316 stainless steel
  • Rigid Size: 1/2"

Specifications

measurement
imperial metric
Stock # 701 701
Model # 701 701
UPC # 784297120718 784297120718
Product Height 0.885 2.25 inch cm
Product Width 0.885 2.25 inch cm
Product Weight 0.03 0.01 lbs kg
Material Zinc Plated Steel Zinc Plated Steel
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;