1/2 Parallel Pipe Clamp

SKU: 341-P Model: 341-P

Parallel beam conduit clamps are used to mount EMT, rigid, or IMC conduits parallel to beam, channel and angle supports

Download Category Specifications:
Excel Table

Features & Benefits

  • Hot Dip Galvanized over malleable iron for added durability and corrosion protection
  • UL Listed
  • Size: 1/2"

Specifications

measurement
imperial metric
Stock # 341-P 341-P
Model # 341-P 341-P
UPC # 784297154416 784297154416
Material Malleable Iron Malleable Iron
Standard Package 50 50
California Prop 65 Yes Yes

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;