1-1/4 EMT 1-Hole Strap

Southwire #: 1704 Model #: 1704 In Stock

Used to secure EMT conduit in surface mount applications

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Inverted rib provides strength to keep cable secure
  • Snap-on feature
  • UL Listed (1/2" through 1")
  • Zinc plated steel or 316 stainless steel
  • EMT Size: 1-1/4"

Specifications

measurement
imperial metric
Stock # 1704 1704
Model # 1704 1704
UPC # 784297110948 784297110948
Product Height 1.3 3.30 inch cm
Product Width 1.05 2.67 inch cm
Product Weight 0.084 0.04 lbs kg
Material Zinc Plated Steel Zinc Plated Steel

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;