“C" Style Beam Clamp For Heavy Vertical Loads, 3/8-16 , 25 Pack

Southwire #: MCC-3816 Model #: MCC-3816

3/8-16 C STYLE BEAM CLP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Malleable iron construction
  • Jaw Opening: 3/4"
  • Hole Thread: 3/8"-16
  • UL, CUL, RoHS Compliant

Specifications

Model # MCC-3816 MCC-3816
UPC # 785592991195 785592991195
Product Height 0.18 0.46 inch cm
Product Width 0.14 0.36 inch cm
Product Weight 0.29 0.13 lbs kg
Material Zinc Plated Iron Zinc Plated Iron
Standard Package 25 25
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;