Engraved Control Panel Nameplates

SKU: TAG-13BW Model: TAG-13BW

Tags are used in a variety of electrical applications

Download Category Specifications:
Excel Table

Features & Benefits

  • Peel and stick design
  • Can be applied to most smooth, clean, dry surfaces
  • Tags are made to order
  • Custom sizes and engraving available
  • Made in USA
  • Color: Black

Specifications

measurement
imperial metric
Stock # TAG-13BW TAG-13BW
Model # TAG-13BW TAG-13BW
UPC # 785592111173 785592111173
Product Weight 0.007 0.00 lbs kg
Color Black Black
Size 1" X 3" 1" X 3"

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 84ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;