Two Gang Low Voltage Non-Metallic Box - 10.75 Cu In.

Southwire #: MSBLV2G Model #: MSBLV2G

MSBLV2G 2 GANG LOW VOLTAGE DEVICE RING

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Leveling tab for easy alignment to adjaceent box
  • Heavy 42 lbs. mounting screws included
  • Horizontal or verical mount
  • 6-32 threaded device mounting holes

Specifications

Stock # MSBLV2G MSBLV2G
Model # MSBLV2G MSBLV2G
UPC # 784297017834 784297017834
Product Height 3.8 9.65 inch cm
Product Width 4.19 10.64 inch cm
Depth 1.77 4.50 inch cm
Product Weight 0.213 0.10 lbs kg
Material PVC PVC
Cubic Capacity 20.84 (341.51) 20.84 (341.51)
Standard Package 50 50
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;