Multi-Mount Single Screw Plate

SKU: MSBMMSP1 Model: MSBMMSP1

Used with Smart Box Multi-Mount series boxes.

Download Category Specifications:
Excel Table

Features & Benefits

  • RoHS Compliant

Specifications

measurement
imperial metric
Stock # MSBMMSP1 MSBMMSP1
Model # MSBMMSP1 MSBMMSP1
UPC # 784297017865 784297017865
Product Height 1.65 4.19 inch cm
Product Width 1.65 4.19 inch cm
Depth 1.65 4.19 inch cm
Product Weight 0.03 0.01 lbs kg
Material Polycarbonate Polycarbonate
Standard Package 10 10

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;