DOUBLE SCREWPLATE

Southwire #: MSBMMSP2 Model #: MSBMMSP2

DOUBLE SCREWPLATE

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • RoHS Compliant

Specifications

Stock # MSBMMSP2 MSBMMSP2
Model # MSBMMSP2 MSBMMSP2
UPC # 784297017872 784297017872
Product Height 1.77 4.50 inch cm
Product Width 1.77 4.50 inch cm
Depth 1.77 4.50 inch cm
Product Weight 0.04 0.02 lbs kg
Material Polycarbonate Polycarbonate
Standard Package 10 10

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;