BRASS FLR BOX KIT W/20 AMP GFI

Southwire #: FBCVBR-GTR-KIT Model #: FBCVBR-GTR-KIT

BRASS FLR BOX KIT W/20 AMP GFI

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Pop up cover design retracts when not in use
  • Simple "drop-in" floor design
  • Tab locking covers
  • Can be used to tile or carpet finishes
  • Kit includes device, box and cover
  • 20A TR GFCI WHITE
  • UL, RoHS Compliant

Specifications

Stock # FBCVBR-GTR-KIT FBCVBR-GTR-KIT
Model # FBCVBR-GTR-KIT FBCVBR-GTR-KIT
UPC # 785592117090 785592117090
Product Weight 3.2 1.45 lbs kg
Material Brass Brass
Cubic Capacity 42.8 (701.4) 42.8 (701.4)
Standard Package 1 1
Bottom Knockouts (2) 1/2", (2) 3/4" (2) 1/2", (2) 3/4"
Side Knockouts (6) 1/2" & 3/4" (6) 1/2" & 3/4"
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;