3/4" EMT Push Install 90 Deg Inside Elbow

3/4" EMT Push Install 90 Deg Inside Elbow

SKU: 65073201 Model: E-IE-075
Removable and reusable, SimPush fittings install without tools, quickly, by simply pushing the fitting onto the conduit, never bother with threading conduit ever again
Download Category Specifications:
Excel Table

Features & Benefits

  • cULus listed to standard 514B
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

measurement
imperial metric
Stock # 65073201 65073201
Model # E-IE-075 E-IE-075
UPC # 032886703973 032886703973
Height 2.684 6.82 inch cm
Width 1.282 3.26 inch cm
Weight (lbs) (kg) 0.314246 0.14 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;