1" Rigid & IMC Push Install Box Connector

1" Rigid & IMC Push Install Box Connector

SKU: 65078101 Model: R-BC-100
Removable and reusable, SIMPush™ fittings install without tools, quickly, by simply pushing the fitting onto the conduit, never bother with threading conduit ever again
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Removable and reusable, SimPush Fittings install quickly without tools or the need to threading conduit. Simply pushing the fitting onto the conduit. Never bother with threading conduit ever again.
  • Never thread conduit again with SimPush, push-to-install conduit fittings
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Works with a threaded or non threaded rigid, IMC, and galvanized conduit
  • NEMA 4X, IP66
  • cULus Listed

Specifications

measurement
imperial metric
Stock # 65078101 65078101
Model # R-BC-100 R-BC-100
UPC # 032886704413 032886704413
Height 2.64 6.71 inch cm
Width 1.795 4.56 inch cm
Weight (lbs) (kg) 0.309265 0.14 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;