Southwire
Navigation
Products
Close
Products
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
View Our Catalog
Building Wire
Industrial Flexible
Bare Aluminum Overhead Transmission & Distribution
Flexible Conduit
Flexible Cord
Telecom Power
Metal Clad Cable
Low Voltage Cable
600 Volt Secondary Distribution
Medium Voltage Primary Underground Distribution
Copper Bare & Covered
Overhead Covered Conductor
High Voltage Underground Transmission Cable Systems
Leadwire
SIMpull® Cable In Conduit
Substation
Pump & Irrigation
Power & Control
HVAC
Medium Voltage Power Cable
Transit Cable
Mining Cable
SCR Technologies
Bending
Cable Pulling & Fishing
Hole Making
Material Handling & Storage
Pliers
Drivers
VDV Tools & Testers
Test & Measurement
General Purpose Tools
Saws & Cutting
Cable Preparation & Termination
Temporary Power Distribution
Electrical Safety
Extension Cords
Data Center Products
Cord Protectors
Area Lights
Temporary Overhead Lighting
String Lights
Handheld Lights
Trouble Lights
Permanent Install Lighting
Clamp Lights
Headlamps
Bulbs & Accessories
Corded Work Lights
Flood Work Lights
Halogen Work Lights
Dock Lights
Rechargeable Work Lights
Fittings
Hanging & Support
Wire & Cable
Tools & Equipment
Power Management
Lighting
Electrical Components
Services
Close
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED™ Services
CableTechSupport™ Services
Data Center Mission Critical Team
Southwire Solutions University
Contractor Solutions Team
High Voltage Installation Team
Storm Activation Team
Industries
Close
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Power Generation
Mass Transit
Oil, Gas & Petrochem
Residential
Commercial
Healthcare
Automotive & Electric Vehicles
Ordering
Close
Ordering
Strong brand names. Diverse product lines.
View All Ordering
MySouthwire.com
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Close
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
About
Close
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Family Owned
Newsroom
Sustainability
History
Donations
Search
Close Search
Fittings
1" Liquid Tight Non-Metallic Push Install Box Connector
Contact Us
PDF
Excel Table
Home
Products
Electrical Components
Fittings
1" Liquid Tight Non-Metallic Push Install Box Connector
Fittings
1" Liquid Tight Non-Metallic Push Install Box Connector
SKU: 67600101
Model: LTNM-BC-100
Write a Review
Removable and reusable, SimPush fittings install without tools, quickly, by simply pushing the fitting onto the conduit, never bother with threading conduit ever again
Contact Us
Download Category Specifications:
PDF
Excel Table
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Manufactured with UV resistant PVC
Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
Simple and fast push-to-install liquid tight conduit fittings
Use with non-metallic, type B conduit
Manufactured with UV-resistant resin.
NEMA 4X, IP66
Specifications
measurement
imperial
metric
Stock #
67600101
67600101
Model #
LTNM-BC-100
LTNM-BC-100
UPC #
032886705038
032886705038
Height
1.941
4.93
inch
cm
Width
1.929
4.90
inch
cm
Weight
(lbs)
(kg)
0.13202
0.06
lbs
kg
Resources
SIMPush Catalog
SIMPush™ Fittings Inspector FAQs
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 5ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 38ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;