1" Liquid Tight Non-Metallic Push Install 90 Degree Elbow

1" Liquid Tight Non-Metallic Push Install 90 Degree Elbow

SKU: 67600401 Model: LTNM-90-100
Removable and reusable, SimPush fittings install without tools, quickly, by simply pushing the fitting onto the conduit, never bother with threading conduit ever again
Download Category Specifications:
Excel Table

Features & Benefits

  • Manufactured with UV resistant PVC
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Simple and fast push-to-install liquid tight conduit fittings
  • Use with non-metallic, type B conduit
  • Manufactured with UV-resistant resin.
  • NEMA 4X, IP66

Specifications

measurement
imperial metric
Stock # 67600401 67600401
Model # LTNM-90-100 LTNM-90-100
UPC # 032886705069 032886705069
Height 3.254 8.27 inch cm
Width 3.254 8.27 inch cm
Weight (lbs) (kg) 0.200564 0.09 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;