1" Liquid Tight Metallic Push Install 90 Degree Elbow

1" Liquid Tight Metallic Push Install 90 Degree Elbow

SKU: 67601101 Model: LT-90-100
Removable and reusable, SimPush fittings install without tools, quickly, by simply pushing the fitting onto the conduit, never bother with threading conduit ever again
Download Category Specifications:
Excel Table

Features & Benefits

  • Manufactured with UV resistant PVC
  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Simple and fast push-to-install liquid tight conduit fittings
  • Use with metallic and non-metallic, type B conduit
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • NEMA 3S, IP66

Specifications

measurement
imperial metric
Stock # 67601101 67601101
Model # LT-90-100 LT-90-100
UPC # 032886705120 032886705120
Height 3.112 7.90 inch cm
Width 3.112 7.90 inch cm
Weight (lbs) (kg) 0.370272 0.17 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;