1" EMT Push Install Type-T Conduit Body

1" EMT Push Install Type-T Conduit Body

SKU: 65073501 Model: E-TB-100
SimPush, push-to-install type-T bodies are used to secure two ends of EMT conduit together quickly and without tools. These EMT fittings are designed for use in dry locations only.
Download Category Specifications:
Excel Table

Features & Benefits

  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

measurement
imperial metric
Stock # 65073501 65073501
Model # E-TB-100 E-TB-100
UPC # 032886704000 032886704000
Height 6.862 17.43 inch cm
Width 2.134 5.42 inch cm
Weight (lbs) (kg) 0.874492 0.40 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;