1" EMT Push Install Offset Connector

1" EMT Push Install Offset Connector

SKU: 65072801 Model: E-OC-100
SimPush, push-to-install offset connectors are used to secure EMT conduit to boxes quickly and without tools. These EMT fittings are designed for use in dry locations only. Southwire SimPush Fittings are backed by a 1 year limited warranty.
Download Category Specifications:
Excel Table

Features & Benefits

  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

measurement
imperial metric
Stock # 65072801 65072801
Model # E-OC-100 E-OC-100
UPC # 032886703935 032886703935
Height 3.32 8.43 inch cm
Width 1.6 4.06 inch cm
Weight (lbs) (kg) 0.422022 0.19 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;