1" EMT Push Install EMT to Box Pull Elbow

1" EMT Push Install EMT to Box Pull Elbow

SKU: 65072401 Model: E-PB-100
SimPush, push-to-install pull elbows are used to secure 2 ends of EMT conduit together quickly and without tools. These EMT fittings are designed for use in dry locations only. Southwire SimPush Fittings are backed by a 1 year limited warranty.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

measurement
imperial metric
Stock # 65072401 65072401
Model # E-PB-100 E-PB-100
UPC # 032886703898 032886703898
Height 3.677 9.34 inch cm
Width 1.6 4.06 inch cm
Weight (lbs) (kg) 0.422022 0.19 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 47ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;