1" EMT Push Install Coupling

1" EMT Push Install Coupling

SKU: 65070601 Model: E-CP-100
SimPush, push-to-install conduit couplings are used to secure 2 ends of EMT conduit together quickly and without tools. These EMT fittings are designed for use in dry locations only. Southwire SimPush Fittings are backed by a 1 year limited warranty.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground and concrete-tight when taped
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

measurement
imperial metric
Stock # 65070601 65070601
Model # E-CP-100 E-CP-100
UPC # 032886703737 032886703737
Height 2.011 5.11 inch cm
Width 1.6 4.06 inch cm
Weight (lbs) (kg) 0.156859 0.07 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;