1-1/4" EMT Push Install EMT to EMT Pull Elbow

1-1/4" EMT Push Install EMT to EMT Pull Elbow

SKU: 65072001 Model: E-PE-125
SimPush, push-to-install pull elbows are used to secure 2 ends of EMT conduit together quickly and without tools. These EMT fittings are designed for use in dry locations only. Southwire SimPush Fittings are backed by a 1 year limited warranty.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

measurement
imperial metric
Stock # 65072001 65072001
Model # E-PE-125 E-PE-125
UPC # 032886703867 032886703867
Height 4.323 10.98 inch cm
Width 2.09 5.31 inch cm
Weight (lbs) (kg) 0.539561 0.24 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 95ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;