1-1/2" EMT Push Install Type-T Conduit Body

1-1/2" EMT Push Install Type-T Conduit Body

SKU: 65073701 Model: E-TB-150
SimPush, push-to-install type-T bodies are used to secure two ends of EMT conduit together quickly and without tools. These EMT fittings are designed for use in dry locations only.
Download Category Specifications:
Excel Table

Features & Benefits

  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

measurement
imperial metric
Stock # 65073701 65073701
Model # E-TB-150 E-TB-150
UPC # 032886704024 032886704024
Height 9.44 23.98 inch cm
Width 3.104 7.88 inch cm
Weight (lbs) (kg) 1.793836 0.81 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;