1-1/2" EMT Push Install Box Connector

1-1/2" EMT Push Install Box Connector

SKU: 65071501 Model: E-BC-150
SimPush, push-to-install conduit connectors are used to secure EMT conduit to boxes quickly and without tools. These EMT fittings are designed for use in dry locations only. Southwire SimPush Fittings are backed by a 1 year limited warranty.
Download Category Specifications:
PDF Excel Table

Features & Benefits

  • Removable and reusable, SimPush Fittings install without tools, quickly, by simply pushing the fitting onto the conduit
  • Manufactured with corrosion resistant copper free aluminum for excellent durability
  • Maintains ground
  • Reusable and removable with the SimPush removal tool (sold separately)

Specifications

measurement
imperial metric
Stock # 65071501 65071501
Model # E-BC-150 E-BC-150
UPC # 032886703812 032886703812
Height 2.59 6.58 inch cm
Width 2.35 5.97 inch cm
Weight (lbs) (kg) 0.242881 0.11 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;