Sill Plates - Aluminum

Southwire #: 1900 Model #: 1900

Prevents water from entering structure when used with sealing compound (Southwire parts 1901 or 1905)

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Cable Range: #4 - 0

Specifications

measurement
imperial metric
Stock # 1900 1900
Model # 1900 1900
UPC # 784297380105 784297380105
Material Non Metallic, Plastic Non Metallic, Plastic

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;