Service Entrance Caps, For SEU Cable - Aluminum

Southwire #: 90 Model #: 90

Used to cap overhead service entrance of SEU cable into building or structure

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 2 cable holes
  • Cast aluminum
  • UL Listed
  • Cable Range: 3 #8 SLD. - 3 #1 STR.

Specifications

measurement
imperial metric
Stock # 90 90
Model # 90 90
UPC # 784297370403 784297370403
Material Die Cast Aluminum Die Cast Aluminum

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;