R-ON-100WT 1" Rgd Offset Nipple w/T

Southwire #: 65083202 Model #: R-ON-100

R-ON-100WT 1" Rgd Offset Nipple w/T

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Removable and reusable, SimPush Fittings install quickly without tools or the need to threading conduit. Simply pushing the fitting onto the conduit. Never bother with threading conduit ever again.
  • Never thread conduit again with SimPush, push-to-install conduit fittings
  • Manufactured with corrosion resistant copper free aluminum and powder coated for excellent durability
  • Works with a threaded or non threaded rigid, IMC, and galvanized conduit
  • NEMA 3S, IP66
  • cULus Listed safety certified

Specifications

Model # R-ON-100 R-ON-100
UPC # 032886704871 032886704871
Product Height 4.132 10.50 inch cm
Product Width 2.94 7.47 inch cm
Product Weight 0.464 0.21 lbs kg
Product Type FITTINGS & FLEX CONDUIT - SIMPUSH FITTINGS - RIGID FITTINGS & FLEX CONDUIT - SIMPUSH FITTINGS - RIGID
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;